The KUKA Wash Down Robot is superbly equipped for operation in compliance with strict hygiene requirements – and that includes all of the necessary components such as the controller and the electrical system. It is based on the standard KUKA robot, with its proven track-record in industry spanning several decades, and its integrated Windows-based PC controller. For complex processing steps, it can optionally be equipped with integrated sensors and measuring systems and a complete system controller.
  | Performance features |
 |
- High repeatability and precision in continuous operation
- Higher processing speed than any semi-automated or manual process
- Greater output per hour with consistent quality
- Higher quality compared with traditional methods
- Optimal adaptation to changing production processes and seasonal variations
- Reduced workload for employees and lower risk of injuries
- Complex processing tasks are possible through the use of integrated sensors and measuring systems
- Robots are available in a large variety of different sizes for a wide range of applications
|
 |
|
 |
 | | Wash-Down-Robot |  |
|