KUKA Industrial Robots
KUKA Industrial Robots - Robot sorts and stacks packaged door frames KUKA Industrial Robots - Robot sorts and stacks packaged door frames
Downloads 
Contact 
KUKA Robot GroupSolutionsRobot sorts and stacks packaged door frames
Company
Press/Events
Products
Solutions
Customer Services
Training
Sales

Robot sorts and stacks packaged door frames

   
Starting point / Task definition
Ligmatech, a German specialist for automation systems in the wood processing industry, received an order for an automatic palletizing and sorting system for door frames. Previously, the customer who ordered this system had packaged the door frames after they left the production shop, stacked the cardboard boxes manually, and then merely brought them to an intermediate storage area. When an order was received, the goods were retrieved and prepared for shipment. In looking for a new system, one requirement was that the door frames would be manufactured to meet the current demand and would be sorted and palletized by order immediately, without any intermediate storage. The user wanted to achieve a considerable improvement in cost-effectiveness through the use of significantly quicker and more flexible processes.
Implementation / Solution
Robot sorts and stacks packaged door frames
Robot sorts and stacks packaged door frames
These goals are fulfilled by the KUKA KR 180 PA, a palletizing robot which guarantees short cycle times, despite the fact that it has to tend thirteen pallet positions, and that its adjustable suction gripper can be adapted flexibly for any size door frame.

The robot picks up the door frames, which are packed in cardboard boxes, from a transfer station by traversing on a linear unit. On one side of the linear unit there are seven stacking positions, while on the other side there are six more and a feeding position for special pallets measuring 2500 mm x 800 mm. The robot first places a special pallet on each of the stacking positions. It then palletizes the cartons, utilizing the full width of the pallet. If the box dimensions are such that gaps remain in the middle of a layer, the KR 180 PA fills the gaps where necessary using pieces of styrofoam. In addition, to stabilize the individual layers the robot can insert up to three strips of cardboard as slipsheets.

The KUKA robot is equipped with a 1600 millimeter long suction gripper, whose width can be adjusted from 200 to 600 millimeters by means of an electric motor. The suction cups on the gripper are arranged in three rows, and are switched on and off in accordance with the goods to be handled. The two outer rows are used for picking up pallets and boxes, while the inner row is for the styrofoam. When the maximum effective stack height of 1200 mm is reached, the pallet is transferred to a transverse shuttle, and from there to a further conveyor system which transports the goods to the shipping area.

System components / Scope of supply
  • KUKA KR 180 PA palletizing robot
  • PC-based KUKA robot controller, including control panel with Windows interface
  • Adjustable suction gripper
  • Linear unit with a length of about 14 meters
  • Robot programming
  • Commissioning
Results / Success
  • Advantages of the “palletizing expert”

    The KR 180 PA “palletizing expert” is a four-axis robot with a passive fifth axis, whose application-specific, FEM-optimized kinematic system guarantees particularly efficient palletizing processes. Its arm is made of carbon fiber composite material (CRP), which thanks to its smaller mass moment of inertia provides truly remarkable acceleration rates. The KR 180 PA can stack loads weighing up to 180 kg to heights of up to 3000 mm. It is also more economical to manufacture than a six-axis machine. Additional cost savings are achieved through the extensive use of standard components.

  • High stacking capacity

    The KR 180 PA is designed for a stacking capacity of four boxes per minute, with each box weighing up to 40 kilograms. Since, however, the robot’s range of tasks covers the entire process, including the handling of the pallets, the cartons, the styrofoam blocks and the slipsheets, the robot actually has to complete ten cycles per minute, thus demonstrating its excellent acceleration characteristics.
  • Cost-effectiveness

    The capital investment for the complete system was about 800,000 euros. As for the payback period, the company’s directors expect it to lie between one and two years, depending on the number of shifts they operate.
Number of report
R 214
Industry
Wood, furniture
Application
Handling, loading and unloading
Palletizing
Packaging and order picking
Other handling operations
Product
Robots
High payloads (100-240 kg)
Palletizing robots
Controller
KR C (Robot Controller)
Customer
Ligmatech Automationssysteme GmbH
Lichtenberg, Germany
Further information
Video

Back Recommend this page
Print version
Top
© Copyright 2008
KUKA Roboter GmbH
All rights reserved
 
Home Sitemap Imprint / Privacy Policy Search Contact
KUKA Roboter GmbH
Phone: +49 821 797-4000
Fax: +49 821 797-4040