KUKA Industrial Robots
KUKA Industrial Robots - KR 1000 titan KUKA Industrial Robots - KR 1000 titan
Downloads 
Contact 
GermanyProductsIndustrial RobotsHeavy DutyKR 1000 titan
Company
Press/Events
Products
Industrial Robots
Small Robots
Low Payloads
Medium Payloads
High Payloads
Heavy Duty
Special Models
Controllers
Software
And More
Robot Systems
Solutions
Customer Services
Training
Sales

KR 1000 titan

   

The KR 1000 titan is the strongest and biggest 6-axis robot available on the market. With a payload of up to 1000 kg, it is used primarily in the glass, foundry, building materials and automotive industries.

Loads
Payload                        1000 kg
Supplementary load       50 kg
Working envelope
Max. reach                   3202 mm
Other data and variants
Number of axes            6
Repeatability                <±0,2 mm
Weight                         4950 kg
Mounting positions         Floor
KUKA Robot KR 1000 titan
Further information
Brochure
Data sheet
CAD files
Trailer KR 1000 titan

Fields of application
Handling, loading and unloadingPackaging and order pickingOther handling operations
Welding and solderingArc weldingSpot welding
Laser weldingOther welding processesSoldering
Painting, surface treatmentMetal casting machines, foundry plantsPainting, enameling
Application of adhesives and sealantsOther coating operationsMachining
Laser cuttingWaterjet cuttingMachining
Other machining operationsAssemblyFastening
Plastics processing machinesInserting, mountingOther assembly/disassembly operations
Service applicationsOther applicationsForging plants
Forming machine toolsCutting machine toolsHandling for other machines
Measuring, testing and inspectionPalletizing 
Suitable for this application
After consultation with KUKA
Not suitable for this application

Back Recommend this page
Print version
Top
© Copyright 2008
KUKA Roboter GmbH
All rights reserved
 
Home Sitemap Imprint / Privacy Policy Search Contact
KUKA Roboter GmbH
Phone: +49 821 797-4000
Fax: +49 821 797-4040