KUKA Industrial Robots
KUKA Industrial Robots - Jet Robots (Gantry Robots) KUKA Industrial Robots - Jet Robots (Gantry Robots)
Downloads 
Contact 
GermanyProductsIndustrial RobotsSpecial ModelsJet Robots (Gantry Robots)
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
Jet Robots (Gantry Robots)

   

The KUKA Jet (Gantry Robots) series, as a combination of linear unit and jointed-arm robot, stands out for its maximized work envelope. As a powerful alliance of state-of-the-art linear and jointed-arm robot technology that enables maximum speed in even the tightest spaces. As a system with extremely large and flexible workspaces, offering automated machine tending and material handling for the most diverse manufacturing processes. KUKA Jet – more space for more productivity.

KR 30 jet
The KR 30 jet can be mounted both overhead and to the side. A wide range of gantry variants and a linear unit that is specially adapted to the individual production requirements ensure that the best automation system is ...more
KR 60 jet
The KR 60 jet automates machine tending and material handling tasks in production processes. Even large distances of up to 20 m can be covered. The length of the linear unit can be adapted in ...more

Brochure

KUKA Jet (Gantry Robots) - automates machine tending tasks and handling on production lines. (PDF) 
KUKA Jet (Gantry Robots)