KUKA Robot Controller (KR C)

The KR C robot controller makes programming easier with its Microsoft Windows interface. It is expandable, can be integrated into networks via a bus, and contains ready-made software packages – all factors which point the way to the industrial automation of the future.
Performance features
  • Open, network-capable PC technology
  • 2 free slots for external axes
  • DeviceNet and Ethernet slots for common bus systems (e.g. INTERBUS, PROFIBUS, DeviceNet) provided as standard
  • Motion profile function for optimal interaction between the individual robot motors and their velocity
  • Floppy disk and CD-ROM drives for data backup
  • Facilities such as remote diagnosis via the Internet
  • Simple operation and programming via KUKA Control Panel (KCP) with Windows user interface
  • Compact control cabinet
  • Ergonomic KUKA Control Panel (KCP)
Further information
Control and software (PDF)

KR C2
Product brochure KR C2 (PDF)
Specification KR C2 (PDF)
Data sheet KR C2 (PDF)

KR C3 (Special robot controller for the KR 3)
Specification KR C3 (PDF)
Data sheet KR C3 (PDF)

KR C2 control cabinet

URL:
http://www.kuka-robotics.com/malaysia/en/products/controllers/kr_c/start.htm
© KUKA Robot Automation Sdn Bhd South East Asia Regional Office
All rights reserved