KUKA Industrial Robots
KUKA Industrial Robots - High Payloads KUKA Industrial Robots - High Payloads
Downloads 
Contact 
MalaysiaProductsIndustrial RobotsHigh Payloads
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
High Payloads (100 kg to 240 kg)

   

KUKA robots from the high payload range are particularly sought after for spot welding, handling and loading/unloading tasks. Their long reach and great flexibility make them indispensable partners.

KR 100-2 P (Series 2000)
Due to their enormous range, our press-to-press robots are ideally suited to the loading and unloading of even large components in press lines. ...more
KR 100-2 PA
It really stacks up: the new KUKA palletizing robot is capable of stacking europallets up to 3 m net height. ...more
KR 100 comp
Due to its versatility and flexibility, the KR 100 comp is at home in most of the manufacturing industries – both automotive sub suppliers and general industry. ...more
KR 100 HA (High Accuracy)
Designed for high-precision specifications, HA series robots are particularly suitable for laser applications or the gauging of components. ...more
KR 120-2 P (Series 2000)
Due to their enormous range, our press-to-press robots are ideally suited to the loading and unloading of even large components in press lines. ...more
KR 140 comp
Due to its versatility and flexibility, the KR 140 comp is at home in most of the manufacturing industries – both automotive sub suppliers and general industry. ...more
KR 150-2 (Series 2000)
The KR 150-2 (Series 2000) is a masterful mover with a fist-shaped work envelope, and is ideal for the implementation of cost-effective, space-saving system concepts. ...more
KR 150-2 K (Series 2000)
KUKA shelf-mounted robots can be integrated into a machine in the role of a "top loader" and can thus carry out loading and unloading as well as complex finishing of the parts produced in the machine – all in a single operation. ...more
KR 180-2 (Series 2000)
The KR 180-2 (Series 2000) is a masterful mover with a fist-shaped work envelope, and is ideal for the implementation of cost-effective, space-saving system concepts. ...more
KR 180-2 K (Series 2000)
Being integrated into the machine itself means that the shelf-mounted robots can not only carry out rapid loading and unloading but also be used for example to spray parting agent on die-casting machines. ...more

1 | 2 |

Back Recommend this page
Print version
Top
© Copyright 2008
KUKA Robot Automation Sdn Bhd South East Asia Regional Office
All rights reserved
 
Home Sitemap Imprint / Privacy Policy Search Contact
KUKA Robot Automation Sdn Bhd South East Asia Regional Office
Phone: +60 3 8061-0613
Fax: +60 3 8061-7386