KR 100-2 PA

KR 100-2 PA

   

It really stacks up: the new KUKA palletizing robot is capable of stacking europallets up to 3 m net height. State-of-the-art materials (carbon fiber composite CRP) make the robot extremely light, without sacrificing high stiffness.

Loads
Payload                        100 kg
Supplementary load       50 kg
Working envelope
Max. reach                   3200 mm
Other data and variants
Number of axes             4
Repeatability                 <±0,25 mm
Weight                         1200 kg
Mounting positions         Floor
KUKA Robot KR 100-2 PA
Further information
Data sheet
Specification
Solutions database
Solutions with robots in the area: Palletizing robots

Fields of application
Handling, loading and unloadingPackaging and order pickingOther handling operations
Service applicationsOther applicationsHandling for other machines
Palletizing  
Suitable for this application
After consultation with KUKA
Not suitable for this application


URL:
http://www.kuka-robotics.com/malaysia/en/products/industrial_robots/high/kr100_2_pa/start.htm
© KUKA Robot Automation Sdn Bhd South East Asia Regional Office
All rights reserved