KR 100 HA (High Accuracy)

KR 100 HA (High Accuracy)

   

Designed for high-precision specifications, HA series robots are particularly suitable for laser applications or the gauging of components.

Loads
Payload                        100/90/80 kg
Supplementary load       100 kg
Working envelope
Max. reach                   2600/2800/3000 mm
Other data and variants
Number of axes            6
Repeatability                <±0,10 mm
Weight                         1200/1207/1210 kg
Mounting positions        Floor
KUKA Robot KR 100 HA (High Accuracy)
Further information
Data sheet
Specification
Solutions database
Solutions with robots in the area: High payloads (100-240 kg)

Fields of application
Handling, loading and unloadingPackaging and order pickingOther handling operations
Laser weldingOther welding processesSoldering
Painting, surface treatmentApplication of adhesives and sealantsOther coating operations
MachiningLaser cuttingWaterjet cutting
MachiningOther machining operationsAssembly
FasteningService applicationsOther applications
Handling for other machinesMeasuring, testing and inspection 
Suitable for this application
After consultation with KUKA
Not suitable for this application


URL:
http://www.kuka-robotics.com/malaysia/en/products/industrial_robots/high/kr100_ha/start.htm
© KUKA Robot Automation Sdn Bhd South East Asia Regional Office
All rights reserved