|
The KR 180-2 (Series 2000) is a masterful mover with a fist-shaped work envelope, and is ideal for the implementation of cost-effective, space-saving system concepts.
| Payload 180/150/130 kg Supplementary load 100 kg |  |
| | Max. reach 2700/2900/3100 mm |  |
| Number of axes 6 Repeatability <±0,12 mm Weight 1267/1277/1285 kg Mounting positions Floor, ceiling
Shelf-Mounted Foundry |  |
|
 |
|