KUKA Industrial Robots
KUKA Industrial Robots - KR 210-2 (Series 2000) KUKA Industrial Robots - KR 210-2 (Series 2000)
Downloads 
Contact 
MalaysiaProductsIndustrial RobotsHigh PayloadsKR 210-2 (Series 2000)
Company
Press/Events
Products
Industrial Robots
Small Robots
Low Payloads
Medium Payloads
High Payloads
Heavy Duty
Special Models
Controllers
Software
And More
Robot Systems
Solutions
Customer Services
Training
Sales

KR 210-2 (Series 2000)

   

The new Series 2000 robots have protection classification IP 65 or IP 67 on the wrist (foundry version).

Loads
Payload                          210/180/150 kg
Supplementary load         100 kg
Working envelope
Max. reach                  2700/2900/3100 mm
Other data and variants
Number of axes             6
Repeatability                 <±0,12 mm
Weight                         1267/1277/1285 kg
Mounting positions         Floor, ceiling

Shelf-Mounted
Foundry
KUKA Robot KR 210-2 (Serie 2000)
Further information
Data sheet
Specification
CAD files
Solutions database
Solutions with robots in the area: High payloads (100-240 kg)

Fields of application
Handling, loading and unloadingPackaging and order pickingOther handling operations
Spot weldingLaser weldingOther welding processes
Painting, surface treatmentMetal casting machines, foundry plantsPainting, enameling
Application of adhesives and sealantsOther coating operationsMachining
Laser cuttingWaterjet cuttingMachining
Other machining operationsAssemblyFastening
Plastics processing machinesInserting, mountingService applications
Other applicationsForging plantsCutting machine tools
Handling for other machinesMeasuring, testing and inspection 
Suitable for this application
After consultation with KUKA
Not suitable for this application

Back Recommend this page
Print version
Top
© Copyright 2008
KUKA Robot Automation Sdn Bhd South East Asia Regional Office
All rights reserved
 
Home Sitemap Imprint / Privacy Policy Search Contact
KUKA Robot Automation Sdn Bhd South East Asia Regional Office
Phone: +60 3 8061-0613
Fax: +60 3 8061-7386