KR 210-2 (Series 2000)

KR 210-2 (Series 2000)

   

The new Series 2000 robots have protection classification IP 65 or IP 67 on the wrist (foundry version).

Loads
Payload                          210/180/150 kg
Supplementary load         100 kg
Working envelope
Max. reach                  2700/2900/3100 mm
Other data and variants
Number of axes             6
Repeatability                 <±0,12 mm
Weight                         1267/1277/1285 kg
Mounting positions         Floor, ceiling

Shelf-Mounted
Foundry
KUKA Robot KR 210-2 (Serie 2000)
Further information
Data sheet
Specification
CAD files
Solutions database
Solutions with robots in the area: High payloads (100-240 kg)

Fields of application
Handling, loading and unloadingPackaging and order pickingOther handling operations
Spot weldingLaser weldingOther welding processes
Painting, surface treatmentMetal casting machines, foundry plantsPainting, enameling
Application of adhesives and sealantsOther coating operationsMachining
Laser cuttingWaterjet cuttingMachining
Other machining operationsAssemblyFastening
Plastics processing machinesInserting, mountingService applications
Other applicationsForging plantsCutting machine tools
Handling for other machinesMeasuring, testing and inspection 
Suitable for this application
After consultation with KUKA
Not suitable for this application


URL:
http://www.kuka-robotics.com/malaysia/en/products/industrial_robots/high/kr210_2_2000/start.htm
© KUKA Robot Automation Sdn Bhd South East Asia Regional Office
All rights reserved