|
KUKA robots with low payloads are particularly suitable for small-scale activities such as component testing, assembly of small parts, or grinding, polishing and bonding.
|  | KR 5 arcThe new KUKA KR 5 arc rounds off the range of KUKA robots at the lower end. Its payload of 5 kg makes it outstandingly well-suited to standard arc welding tasks. ...more |  |  | |  | KR 5 arc HW (Hollow Wrist)KUKA Roboter presents the absolute specialist for arc welding: the KR 5 arc HW (Hollow Wrist). This new robot type offers several features that put it in a class of its own. ...more |  |  | |  | KR 6The KR 6 is a masterful mover with a fist-shaped work envelope, and is ideal for the implementation of cost-effective, space-saving system concepts. ...more |  |  | |  | KR 6 KSFor installation on a machine, the shelf-mounted robots of type KS offer a greater depth of working envelope in a downward direction as well as reduced overall height of the robot – compared with the K type. ...more |  |  | |  | KR 6 ARCWith the KR 6 ARC, KUKA offers an attractively-priced robot that is specially optimized for arc welding. With its payload of 6 kg, it has sufficient reserves for mounting the welding equipment on the robot. ...more |  |  | |  | KR 15 SLThe exclusive use of stainless steel on all surfaces, together with the high IP rating, makes the KR 15 SL suitable for all fields of application with stringent requirements as to hygiene, sterility and absence of particles – such as in the foodstuffs industry or the field of medicine. ...more |  |  | |  | KR 16Due to its versatility and flexibility, the KR 16 is at home in most of the manufacturing industries – both automotive sub suppliers and non-automotive. ...more |  |  | |  | KR 16 SMore powerful drives in the KUKA controller for axes 1, 2 and 3 enable the Speed version of the KR 16 product family to achieve up to 18% shorter cycle times. ...more |  |  | |  | KR 16 KSFor installation on a machine, the shelf-mounted robots of type KS offer a greater depth of working envelope in a downward direction as well as reduced overall height of the robot – compared with the K type. ...more |  |  | |  | KR 16 L6There are low-payload applications in which the reach is a decisive factor. For such cases, KUKA offers you the L models KR 16 L6, with a reach of up to 1.9 m, and KR 30 L16 with a reach of up to 3.1 m. ...more |  |  |
1 | 2 |
|
 |
|