KUKA Industrial Robots
KUKA Industrial Robots - KR 16 KUKA Industrial Robots - KR 16
Downloads 
Contact 
MalaysiaProductsIndustrial RobotsLow PayloadsKR 16
Company
Press/Events
Products
Industrial Robots
Small Robots
Low Payloads
Medium Payloads
High Payloads
Heavy Duty
Special Models
Controllers
Software
And More
Robot Systems
Solutions
Customer Services
Training
Sales

KR 16

   

Due to its versatility and flexibility, the KR 16 is at home in most of the manufacturing industries – both automotive sub suppliers and non-automotive.

Loads
Payload                        16 kg
Supplementary load       10 kg

Working envelope
Max. reach                    1610 mm
Other data and variants
Number of axes            6
Repeatability                <±0,1 mm
Weight                         235 kg
Mounting positions        Floor, ceiling, wall

Shelf-Mounted Small
Foundry
Cleanroom
KUKA Robot KR 16
Further information
Data sheet
Specification
CAD files
Solutions database
Solutions with robots in the area: Low payloads (6-16 kg)

Fields of application
Handling, loading and unloadingPackaging and order pickingOther handling operations
Painting, surface treatmentMetal casting machines, foundry plantsPainting, enameling
Application of adhesives and sealantsOther coating operationsMachining
AssemblyFasteningPlastics processing machines
Inserting, mountingService applicationsOther applications
Cutting machine toolsHandling for other machinesMeasuring, testing and inspection
Suitable for this application
After consultation with KUKA
Not suitable for this application

Back Recommend this page
Print version
Top
© Copyright 2008
KUKA Robot Automation Sdn Bhd South East Asia Regional Office
All rights reserved
 
Home Sitemap Imprint / Privacy Policy Search Contact
KUKA Robot Automation Sdn Bhd South East Asia Regional Office
Phone: +60 3 8061-0613
Fax: +60 3 8061-7386