KUKA Industrial Robots
KUKA Industrial Robots - KR 16 KS KUKA Industrial Robots - KR 16 KS
Downloads 
Contact 
MalaysiaProductsIndustrial RobotsLow PayloadsKR 16 KS
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
Customer Support
Training
Sales

KR 16 KS

   

For installation on a machine, the shelf-mounted robots of type KS offer a greater depth of working envelope in a downward direction as well as reduced overall height of the robot – compared with the K type. This is a particular advantage for the loading and unloading of machines such as injection molders. The shorter lifting distances and longer reach due to the low base frame help to reduce cycle times in machine tending tasks.

Loads
Payload                        16 kg
Supplementary load       30 kg
Working envelope
Max. reach                  1801 mm
Other data and variants
Number of axes           6
Repeatability               <±0,1 mm
Weight                        235 kg
Mounting positions       Floor, ceiling

Basic model
Foundry
KUKA Robot KR 16 KS
Further information
Data sheet
Specification
CAD files
Solutions database
Solutions with robots in the area: Shelf-mounted robots

Fields of application
Handling, loading and unloadingPackaging and order pickingOther handling operations
Painting, surface treatmentMetal casting machines, foundry plantsPainting, enameling
Application of adhesives and sealantsOther coating operationsMachining
Plastics processing machinesService applicationsOther applications
Forging plantsCutting machine toolsHandling for other machines