|
Popular applications for medium payload robots range from simple handling tasks to complex operations such as measuring air currents in the wind tunnel or sewing leather seat covers.
|  | KR 30-3The KR 30-3 is a masterful mover with a fist-shaped work envelope, and is ideal for the implementation of cost-effective, space-saving system concepts. ...more |  |  | |  | KR 30-4 KSFor installation on a machine, the shelf-mounted robots of type KS offer a greater depth of working envelope in a downward direction as well as reduced overall height of the robot – compared with the K type. ...more |  |  | |  | KR 30 HA (High Accuracy)Designed for high-precision specifications, HA series robots are particularly suitable for laser applications or the gauging of components. ...more |  |  | |  | KR 30 L16-3There are low-payload applications in which the reach is a decisive factor. For such cases, KUKA offers you the L models KR 16 L6, with a reach of up to 1.9 m, and KR 30 L16-3 with a reach of up to 3.1 m. ...more |  |  | |  | KR 40 PAIt really stacks up: the new KUKA palletizing robot is capable of stacking europallets up to 1,6 m net height. ...more |  |  | |  | KR 50 PAPalletizing or depalletizing, mixed or unmixed, cardboard or plastic containers – the KR 50 PA will meet your requirements, too. ...more |  |  | |  | KR 60-3The KR 60-3 is a masterful mover with a fist-shaped work envelope, and is ideal for the implementation of cost-effective, space-saving system concepts. ...more |  |  | |  | KR 60-4 KSFor installation on a machine, the shelf-mounted robots of type KS offer a greater depth of working envelope in a downward direction as well as reduced overall height of the robot – compared with the K type. ...more |  |  | |  | KR 60 HA (High Accuracy)Designed for high-precision specifications, HA series robots are particularly suitable for laser applications or the gauging of components. ...more |  |  |
|
 |
|