KUKA Industrial Robots
KUKA Industrial Robots - KR 30-3 KUKA Industrial Robots - KR 30-3
Downloads 
Contact 
MalaysiaProductsIndustrial RobotsMedium PayloadsKR 30-3
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
Customer Support
Training
Sales

KR 30-3

   

The KR 30-3 is a masterful mover with a fist-shaped work envelope, and is ideal for the implementation of cost-effective, space-saving system concepts.

Loads
Payload                        30 kg
Supplementary load      35 kg
Working envelope
Max. reach                   2033 mm
Other data and variants
Number of axes             6
Repeatability                <±0,15 mm
Weight                         665 kg
Mounting positions         Variable

Shelf-Mounted Small
Foundry
KUKA Robot KR 30-3
Further information
Data sheet
Specification
CAD files
Solutions database
Solutions with robots in the area: Medium payloads (30-60 kg)

Fields of application
Handling, loading and unloadingPackaging and order pickingOther handling operations
Painting, surface treatmentMetal casting machines, foundry plantsPainting, enameling
Application of adhesives and sealantsOther coating operationsMachining
AssemblyFasteningPlastics processing machines
Inserting, mountingService applicationsOther applications
Forging plantsCutting machine toolsHandling for other machines
Measuring, testing and inspection