KUKA Industrial Robots
KUKA Industrial Robots - KR 30 L16 KUKA Industrial Robots - KR 30 L16
Downloads 
Contact 
MalaysiaProductsIndustrial RobotsMedium PayloadsKR 30 L16
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
Customer Support
Training
Sales

KR 30 L16-3

   

There are low-payload applications in which the reach is a decisive factor. For such cases, KUKA offers you the L models KR 16 L6, with a reach of up to 1.9 m, and KR 30 L16-3 with a reach of up to 3.1 m.

Loads
Payload                        16 kg
Supplementary load       45 kg
Working envelope
Max. reach                    3102 mm
Other data and variants
Number of axes             6
Repeatability                 <±0,15 mm
Weight                          700 kg
Mounting positions         Floor, ceiling

Basic model
KUKA Robot KR 30 L16-3
Further information
Data sheet
Specification
CAD files
Solutions database
Solutions with robots in the area: Low payloads (6-16 kg)

Fields of application
Handling, loading and unloadingPackaging and order pickingOther handling operations
Painting, surface treatmentMetal casting machines, foundry plantsApplication of adhesives and sealants
Other coating operationsMachiningAssembly
FasteningPlastics processing machinesService applications
Other applicationsForging plantsCutting machine tools
Handling for other machinesMeasuring, testing and inspection