KR 60-3

KR 60-3

   

The KR 60-3 is a masterful mover with a fist-shaped work envelope, and is ideal for the implementation of cost-effective, space-saving system concepts.

Load
Payload                        60/45/30 kg
Supplementary load      35 kg
Working envelope
Max. reach                   2033/2230/2429 mm
Other data and variants
Number of axes             6
Repeatability                 <±0,20/0,25/0,25  mm
Weight                          665/671/679 kg
Mounting positions          Variable

Shelf-Mounted Small
Foundry
KUKA Robot KR 60-3
Further information
Data sheet
Specification
CAD files
Solutions database
Solutions with robots in the area: Medium payloads (30-60 kg)

Fields of application
Handling, loading and unloadingPackaging and order pickingOther handling operations
Painting, surface treatmentMetal casting machines, foundry plantsPainting, enameling
Application of adhesives and sealantsOther coating operationsMachining
AssemblyFasteningPlastics processing machines
Inserting, mountingService applicationsOther applications
Forging plantsCutting machine toolsHandling for other machines
Measuring, testing and inspection  
Suitable for this application
After consultation with KUKA
Not suitable for this application


URL:
http://www.kuka-robotics.com/malaysia/en/products/industrial_robots/medium/kr60_3/start.htm
© KUKA Robot Automation Sdn Bhd South East Asia Regional Office
All rights reserved