KR 60-4 KS

KR 60-4 KS

   

For installation on a machine, the shelf-mounted robots of type KS offer a greater depth of working envelope in a downward direction as well as reduced overall height of the robot – compared with the K type. This is a particular advantage for the loading and unloading of machines such as injection molders. The shorter lifting distances and longer reach due to the low base frame help to reduce cycle times in machine tending tasks.

Loads
Payload                        60/45/30 kg
Supplementary load       35 kg
Working envelope
Max. reach                   2233/2430/2630 mm
Other data and variants
Number of axes            6
Repeatability               <±0,20/0,25/0,25 mm
Weight                         600/610/615 kg
Mounting positions        Floor, shelf-mounted

Basic model
Foundry
KUKA Robot KR 60-4 KS
Further information
Data sheet
Specification
CAD files
Solutions database
Solutions with robots in the area: Shelf-mounted robots

Fields of application
Handling, loading and unloadingPackaging and order pickingOther handling operations
Welding and solderingArc weldingSpot welding
Laser weldingOther welding processesSoldering
Painting, surface treatmentMetal casting machines, foundry plantsPainting, enameling
Application of adhesives and sealantsOther coating operationsMachining
Laser cuttingWaterjet cuttingMachining
Other machining operationsAssemblyFastening
Plastics processing machinesInserting, mountingOther assembly/disassembly operations
Service applicationsOther applicationsForging plants
Forming machine toolsCutting machine toolsHandling for other machines
Measuring, testing and inspectionPalletizing 
Suitable for this application
After consultation with KUKA
Not suitable for this application


URL:
http://www.kuka-robotics.com/malaysia/en/products/industrial_robots/medium/kr60_3_ks/start.htm
© KUKA Robot Automation Sdn Bhd South East Asia Regional Office
All rights reserved