KUKA Industrial Robots
KUKA Industrial Robots - KR 5 sixx R650 KUKA Industrial Robots - KR 5 sixx R650
Downloads 
Contact 
MalaysiaProductsIndustrial RobotsSmall RobotsKR 5 sixx R650
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
KR 5 sixx R650

   

Fast, reliable and powerful 6-axis robot with a reach of 650 mm. This compact robot combines short cycle times and high accuracy with the dependable and user-friendly KUKA PC-based controller.

Loads
Payload                        5 kg
Working envelope
Max. reach                   650 mm
Other data and variants
Number of axes            6
Repeatability                <±0,02 mm
Weight                         28 kg
Mounting positions        Floor, ceiling
Controller                    KR C2sr
Speed                         max. 8,2 m/s
KUKA Robot KR 5 sixx R650
Further information
Brochure
Data sheet
Specification

Fields of application
Handling, loading and unloadingPackaging and order pickingOther handling operations
Welding and solderingArc weldingOther welding processes
SolderingPainting, surface treatmentMetal casting machines, foundry plants
Painting, enamelingApplication of adhesives and sealantsOther coating operations
MachiningOther machining operationsAssembly
FasteningPlastics processing machinesInserting, mounting
Service applicationsOther applicationsCutting machine tools
Handling for other machinesMeasuring, testing and inspection 
Suitable for this application
After consultation with KUKA
Not suitable for this application

Back Recommend this page
Print version
Top
© Copyright 2008
KUKA Robot Automation Sdn Bhd South East Asia Regional Office
All rights reserved
 
Home Sitemap Imprint / Privacy Policy Search Contact
KUKA Robot Automation Sdn Bhd South East Asia Regional Office
Phone: +60 3 8061-0613
Fax: +60 3 8061-7386