KUKA Industrial Robots
KUKA Industrial Robots - KR 5 arc KUKA Industrial Robots - KR 5 arc
Downloads 
Contact 
MalaysiaProductsIndustrial RobotsSpecial ModelsARC Welding Robots
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
Customer Support
Training
Sales

KR 5 arc

   

The new KUKA KR 5 arc rounds off the range of KUKA robots at the lower end. Its payload of 5 kg makes it outstandingly well-suited to standard arc welding tasks. With its attractive price and compact dimensions, it is the ideal choice for your application too. Whether mounted on the floor or inverted overhead, the KR 5 arc always performs its tasks reliably.

Loads
Payload                        5 kg
Supplementary load      12 kg
Working envelope
Max. reach                   1412 mm
Other data and variants
Number of axes             6 
Repeatability                 ± 0,1 mm
Weight                          127 kg
Mounting positions         Floor, ceiling
KUKA Robot KR 5 arc
Further information
Data sheet
CAD files
Solutions database
Solutions with robots in the area: ARC welding robots

Fields of application
Handling, loading and unloadingPackaging and order pickingOther handling operations
Welding and solderingArc weldingSpot welding
Laser weldingOther welding processesSoldering
Painting, surface treatmentMetal casting machines, foundry plantsPainting, enameling
Application of adhesives and sealantsOther coating operationsMachining
Laser cuttingWaterjet cuttingMachining
Other machining operationsAssemblyFastening
Plastics processing machinesInserting, mountingOther assembly/disassembly operations
Service applicationsOther applicationsForging plants
Forming machine toolsCutting machine toolsHandling for other machines
Measuring, testing and inspectionPalletizing