KUKA Industrial Robots
KUKA Industrial Robots - KR 30 L16-3 EX KUKA Industrial Robots - KR 30 L16-3 EX
Downloads 
Contact 
MalaysiaProductsIndustrial RobotsSpecial ModelsATEX-compliant RobotsKR 30 L16-3 EX
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
Customer Support
Training
Sales

KR 30 L16-3 EX

   

The KR 30 L16-3 EX complies with directive 94/9/EC (ATEX) and can be operated in potentially explosive atmospheres after evaluation of the (gas) explosion risk. The full functionality of a six-axis robot can then be used – be it for painting with water-based paints, for handling hazardous goods, or for applying sealant to vehicle underbodies.

Loads
Payload                        16 kg
Supplementary load       45 kg
Working envelope
Max. reach                    3102 mm
Other data and variants
Number of axes             6
Repeatability                 <±0,15 mm
Weight                          700 kg
Mounting positions         Floor, ceiling

 

The KR 30 L16-3 EX is a KR 30 L16-3 that has been developed specially for use in areas at risk of gas explosions (Group IIB, Category 3G and Temperature Class T3).

KUKA Robot KR 30 L16-3 EX
Further information
Data sheet
Specification
CAD files

Fields of application
Handling, loading and unloadingPackaging and order pickingOther handling operations
Painting, surface treatmentPainting, enamelingApplication of adhesives and sealants
Other coating operationsService applicationsOther applications
Handling for other machines