KUKA Industrial Robots
KUKA Industrial Robots - KR 180-2 CR KUKA Industrial Robots - KR 180-2 CR
Downloads 
Contact 
MalaysiaProductsIndustrial RobotsSpecial ModelsCleanroom RobotsKR 180-2 CR
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
Customer Support
Training
Sales

KR 180-2 CR

   

A masterful mover with a fist-shaped work envelope, the KR 180-2 CR offers a space-saving and cost-effective standard solution for the cleanroom.

Loads
Payload                        180 kg
Supplementary load       100 kg
Working envelope
Max. reach                    2700 mm
Other data and variants
Number of axes            6
Repeatability                ±0,12 mm
Weight                         1267 kg
Mounting positions         Floor
KUKA Robot KR 180-2 CR
Further information
Brochure
Data sheet
Solutions database
Solutions with robots in the area: Cleanroom robots

Fields of application
Handling, loading and unloadingPackaging and order pickingOther handling operations
Welding and solderingArc weldingSpot welding
Laser weldingOther welding processesSoldering
Painting, surface treatmentLaser cuttingWaterjet cutting
MachiningAssemblyFastening
Plastics processing machinesInserting, mountingService applications
Other applicationsCutting machine toolsHandling for other machines
Measuring, testing and inspection