KUKA Industrial Robots
KUKA Industrial Robots - KR 500-2 CR KUKA Industrial Robots - KR 500-2 CR
Downloads 
Contact 
MalaysiaProductsIndustrial RobotsSpecial ModelsCleanroom RobotsKR 500-2 CR
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
Customer Support
Training
Sales

KR 500-2 CR

   

A masterful mover with a fist-shaped work envelope, the KR 500-2 CR offers a space-saving and cost-effective standard solution for the cleanroom.

Loads
Payload                        500 kg
Supplementary load       100 kg
Working envelope
Max. reach                    2350 mm
Other data and variants
Number of axes            6
Repeatability                ±0,15 mm
Weight                         2350 kg
Mounting positions        Floor
KUKA Robot KR 500-2 CR
Further information
Brochure
Data sheet
Solutions database
Solutions with robots in the area: Cleanroom robots

Fields of application
Handling, loading and unloadingPackaging and order pickingOther handling operations
Welding and solderingArc weldingSpot welding
Laser weldingOther welding processesSoldering
Painting, surface treatmentLaser cuttingWaterjet cutting
MachiningAssemblyFastening
Plastics processing machinesInserting, mountingService applications
Other applicationsCutting machine toolsHandling for other machines
Measuring, testing and inspection