KUKA Industrial Robots
KUKA Industrial Robots - Cleanroom Robots KUKA Industrial Robots - Cleanroom Robots
Downloads 
Contact 
MalaysiaProductsIndustrial RobotsSpecial ModelsCleanroom Robots
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
Customer Support
Training
Sales

Cleanroom Robots

   

With its cleanroom robots, KUKA offers flexible standard solutions for fields of application in which, until now, customers had little choice but to implement costly dedicated systems. The cleanroom models differ from standard KUKA robots in their specially ground and painted surfaces, which guard against the build-up of particle deposits. Modified seals prevent abrasion.

KR 16 CR
Due to its versatility and flexibility, the KR 16 is at home in almost every branch of industry. Now, in the form of the KR 16 CR, it is also conquering the cleanroom. ...more
KR 16 L6 K-CR
Due to its versatility and flexibility, the KR 16 is at home in almost every branch of industry. Now, in the form of the KR 16 L6 K-CR, it is also conquering the cleanroom. ...more
KR 180-2 CR
A masterful mover with a fist-shaped work envelope, the KR 180-2 CR offers a space-saving and cost-effective standard solution for the cleanroom. ...more
KR 180 L130-2 CR (in cooperation with Manz Automation)
A masterful mover with a fist-shaped work envelope, the KR 180 L130-2 CR offers a space-saving and cost-effective standard solution for the cleanroom. ...more
KR 210 L150-2 CR
A masterful mover with a fist-shaped work envelope, the KR 210 L150-2 CR offers a space-saving and cost-effective standard solution for the cleanroom. ...more
KR 240 L180-2 CR
A masterful mover with a fist-shaped work envelope, the KR 240 L180-2 CR offers a space-saving and cost-effective standard solution for the cleanroom. ...more
KR 500-2 CR
A masterful mover with a fist-shaped work envelope, the KR 500-2 CR offers a space-saving and cost-effective standard solution for the cleanroom. ...more

Brochure

Cleanroom Robots - proven KUKA technology for cleanroom requirements. (PDF) 
Cleanroom Robots