KUKA Industrial Robots
KUKA Industrial Robots - KR 180 2 F (Series 2000) KUKA Industrial Robots - KR 180 2 F (Series 2000)
Downloads 
Contact 
MalaysiaProductsIndustrial RobotsSpecial ModelsFoundry RobotsKR 180 2 F (Series 2000)
Company
Press/Events
Products
Industrial Robots
Small Robots
Low Payloads
Medium Payloads
High Payloads
Heavy Duty
Special Models
Controllers
Software
And More
Robot Systems
Solutions
Customer Support
Training
Sales

KR 180-2 F (Series 2000)

   

The KR 180-2 (Series 2000) is a masterful mover with a fist-shaped work envelope, and is ideal for the implementation of cost-effective, space-saving system concepts.

Loads
Payload                        180/150/130 kg
Supplementary load       100 kg
Working envelope
Max. reach                   2700/2900/3100 mm
Other data and variants
Number of axes             6
Repeatability                 <±0,15 mm
Weight                         1267/1277/1285 kg
Mounting positions         Floor, ceiling

Basic model
Shelf-Mounted
KUKA Robot KR 180-2 F (Series 2000)
Further information
Data sheet
Specification
CAD files
Foundry-Equipment
Solutions database
Solutions with robots in the area: Foundry robots

Fields of application
Handling, loading and unloadingPackaging and order pickingOther handling operations
Spot weldingLaser weldingOther welding processes
Painting, surface treatmentMetal casting machines, foundry plantsPainting, enameling
Application of adhesives and sealantsOther coating operationsMachining
Laser cuttingWaterjet cuttingMachining
Other machining operationsAssemblyFastening
Plastics processing machinesService applicationsOther applications
Forging plantsCutting machine toolsHandling for other machines
Suitable for this application
After consultation with KUKA
Not suitable for this application

Back Recommend this page
Print version
Top
© Copyright 2008
KUKA Roboter GmbH
All rights reserved
 
Home Sitemap Imprint / Privacy Policy Search Contact
KUKA Roboter GmbH
Phone: +49 821 797-4000
Fax: +49 821 797-4040