KUKA Industrial Robots
KUKA Industrial Robots - KR 180-2 K-F (Series 2000) KUKA Industrial Robots - KR 180-2 K-F (Series 2000)
Downloads 
Contact 
MalaysiaProductsIndustrial RobotsSpecial ModelsFoundry RobotsKR 180-2 K-F (Series 2000)
Company
Press/Events
Products
Industrial Robots
Small Robots
Low Payloads
Medium Payloads
High Payloads
Heavy Duty
Special Models
Controllers
Software
And More
Robot Systems
Solutions
Customer Support
Training
Sales

KR 180-2 K-F (Series 2000)

   

The highly practical, tried-and-tested equipment of KUKA robots is ideally adapted to the requirements of foundry applications. The KUKA in-line wrist withstands temperatures of up to 100 °C in continuous operation, and even peaks of 180 °C for up to 10 seconds every minute.

Loads
Payload                        100/130/150/180 kg
Supplementary load       100 kg
Working envelope
Max. reach / mm           3700/3500/3300/3100
Other data and variants
Number of axes            6
Repeatability                <±0,2 mm
Weight / kg                  1475/1465/1455/1445
Mounting positions        Floor

Basic model
KUKA Robot KR 180-2 K-F (Series 2000)
Further information
Data sheet
Specification
Foundry-Equipment
Solutions database
Solutions with robots in the area: Foundry robots

Fields of application
Handling, loading and unloadingPackaging and order pickingOther handling operations
Spot weldingLaser weldingOther welding processes
Painting, surface treatmentMetal casting machines, foundry plantsPainting, enameling
Application of adhesives and sealantsOther coating operationsMachining
Laser cuttingWaterjet cuttingMachining
Other machining operationsPlastics processing machinesService applications
Other applicationsForging plantsCutting machine tools
Handling for other machines  
Suitable for this application
After consultation with KUKA
Not suitable for this application

Back Recommend this page
Print version
Top
© Copyright 2008
KUKA Roboter GmbH
All rights reserved
 
Home Sitemap Imprint / Privacy Policy Search Contact
KUKA Roboter GmbH
Phone: +49 821 797-4000
Fax: +49 821 797-4040