KUKA Industrial Robots
KUKA Industrial Robots - High-accuracy Robots KUKA Industrial Robots - High-accuracy Robots
Downloads 
Contact 
MalaysiaProductsIndustrial RobotsSpecial ModelsHigh-accuracy Robots
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
Customer Support
Training
Sales

High-accuracy robots

   

Designed for high-precision specifications, HA series robots are particularly suitable for laser applications or the gauging of components. These robots feature particularly high degrees of accuracy and very fast wrist axes.

KR 30 HA (High Accuracy)
Designed for high-precision specifications, HA series robots are particularly suitable for laser applications or the gauging of components. ...more
KR 60 HA (High Accuracy)
Designed for high-precision specifications, HA series robots are particularly suitable for laser applications or the gauging of components. ...more
KR 100 HA (High Accuracy)
Designed for high-precision specifications, HA series robots are particularly suitable for laser applications or the gauging of components. ...more