KUKA Industrial Robots
KUKA Industrial Robots - KR 60 jet KUKA Industrial Robots - KR 60 jet
Downloads 
Contact 
MalaysiaProductsIndustrial RobotsSpecial ModelsJet Robots (Gantry Robots)KR 60 jet
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
KR 60 jet

   

The KR 60 jet automates machine tending and material handling tasks in production processes. Even large distances of up to 20 m can be covered. The length of the linear unit can be adapted in gradations of 400 mm to the customer’s requirements. There are also 2 different types of support element available.

Loads
Payload                        60/45/30 kg
Supplementary load       35 kg
Working envelope
Max. reach                   1670/1870/2070 mm
Other data and variants
Number of axes            6
Weight                          Dependent on travel
Mounting positions         Floor, ceiling
KUKA Robot KR 60 jet
Further information
Brochure
Data sheet (side installation)
Data sheet (upside-down installation)

Fields of application
Handling, loading and unloadingPackaging and order pickingOther handling operations
Painting, surface treatmentMetal casting machines, foundry plantsApplication of adhesives and sealants
Other coating operationsMachiningMachining
Other machining operationsAssemblyFastening
Plastics processing machinesService applicationsOther applications
Forging plantsForming machine toolsCutting machine tools
Handling for other machines  
Suitable for this application
After consultation with KUKA
Not suitable for this application

Back Recommend this page
Print version
Top
© Copyright 2008
KUKA Robot Automation Sdn Bhd South East Asia Regional Office
All rights reserved
 
Home Sitemap Imprint / Privacy Policy Search Contact
KUKA Robot Automation Sdn Bhd South East Asia Regional Office
Phone: +60 3 8061-0613
Fax: +60 3 8061-7386