KUKA Industrial Robots
KUKA Industrial Robots - KR 500 570-2 PA KUKA Industrial Robots - KR 500 570-2 PA
Downloads 
Contact 
MalaysiaProductsIndustrial RobotsSpecial ModelsPalletizing RobotsKR 500 570-2 PA
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
Customer Support
Training
Sales

KR 500 570-2 PA

   

With a payload of up to 570 kg, the KR 500 570-2 PA is the champion of the heavy-duty robots. With three different palletizing algorithms for mixed and unmixed palletizing, we support you across the entire spectrum of palletizing applications.

Loads
Payload                        420/480/570 kg
Supplementary load      50 kg
Working envelope
Max. reach                   3326/3076/2826mm
Other data and variants
Number of axes             6
Repeatability                 <±0,15 mm
Weight                         2385/2370/2350 kg
Mounting positions         Floor

Basic model
Foundry
KUKA Robot KR 500 570-2 PA
Further information
Data sheet
Specification
CAD files
Solutions database
Solutions with robots in the area: Palletizing robots

Fields of application
Handling, loading and unloadingPackaging and order pickingOther handling operations
Service applicationsOther applicationsHandling for other machines
Palletizing