KUKA Industrial Robots
KUKA Industrial Robots - KR 50 PA KUKA Industrial Robots - KR 50 PA
Downloads 
Contact 
MalaysiaProductsIndustrial RobotsSpecial ModelsPalletizing RobotsKR 50 PA
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
Customer Support
Training
Sales

KR 50 PA

   

Palletizing or depalletizing, mixed or unmixed, cardboard or plastic containers – the KR 50 PA will meet your requirements, too.

Loads
Payload                        50 kg
Supplementary load       20 kg
Working envelope
Max. reach                   1991 mm
Other data and variants
Number of axes            2
Repeatability                <±0,25 mm
Weight                         700 kg
Mounting positions         Floor
KUKA Robot KR 50 PA
Solutions database
Solutions with robots in the area: Palletizing robots

Fields of application
Handling, loading and unloadingPackaging and order pickingOther handling operations
Service applicationsOther applicationsHandling for other machines
Palletizing