KUKA Industrial Robots
KUKA Industrial Robots - Palletizing Robots KUKA Industrial Robots - Palletizing Robots
Downloads 
Contact 
MalaysiaProductsIndustrial RobotsSpecial ModelsPalletizing Robots
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
Customer Support
Training
Sales

Palletizing Robots

   

KUKA’s many years of experience in palletizing offer you new possibilities in the field of palletizing and depalletizing. The tried-and-tested modular system gives you the choice of a wide range of perfectly-coordinated components.

KR 40 PA
It really stacks up: the new KUKA palletizing robot is capable of stacking europallets up to 1,6 m net height. ...more
KR 50 PA
Palletizing or depalletizing, mixed or unmixed, cardboard or plastic containers – the KR 50 PA will meet your requirements, too. ...more
KR 100-2 PA
It really stacks up: the new KUKA palletizing robot is capable of stacking europallets up to 3 m net height. ...more
KR 180-2 PA
It really stacks up: the new KUKA palletizing robot is capable of stacking europallets up to 3 m net height. ...more
KR 180-2 PA Arctic
The frost-proof palletizing robot. Ice-cream, pizza, fast-food, fish filets – the “Arctic” can handle any pallet, however frosty the load. ...more
KR 240 270-2 PA (Series 2000)
Palletizing or depalletizing, mixed or unmixed, cardboard or plastic containers – the KR 240 270-2 PA will meet your requirements, too. ...more
KR 360 450-2 PA
Palletizing or depalletizing, mixed or unmixed, cardboard or plastic containers – the KR 360 450-2 PA will meet your requirements, too. ...more
KR 500 570-2 PA
With a payload of up to 570 kg, the KR 500 570-2 PA is the champion of the heavy-duty robots. ...more