KUKA Industrial Robots
KUKA Industrial Robots - KR 100-2 P KUKA Industrial Robots - KR 100-2 P
Downloads 
Contact 
MalaysiaProductsIndustrial RobotsSpecial ModelsPress-To-Press RobotsKR 100-2 P
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
Customer Support
Training
Sales

KR 100-2 P (Series 2000)

   

Due to their enormous range, our press-to-press robots are ideally suited to the loading and unloading of even large components in press lines.

Loads
Payload                        100 kg
Supplementary load       50 kg
Working envelope
Max. reach                   3500 mm
Other data and variants
Number of axes             6
Repeatability                 <±0,2 mm
Weight                          1500 kg
Mounting positions          Floor
KUKA Robot KR 100-2 P (Series 2000)
Further information
Data sheet
Specification
CAD files
Solutions database
Solutions with robots in the area: Press-to-press robots

Fields of application
Handling, loading and unloadingPackaging and order pickingOther handling operations
Service applicationsOther applicationsForming machine tools
Handling for other machines