KUKA Industrial Robots
KUKA Industrial Robots - SCARA Robots KUKA Industrial Robots - SCARA Robots
Downloads 
Contact 
MalaysiaProductsIndustrial RobotsSpecial ModelsSCARA Robots
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
SCARA Robots

   

KUKA SCARA robots can be used wherever maximum precision and speed are required. The fastest in their class, they master even the most complex tasks in the most confined spaces. They are therefore first choice when it comes to fast, precise handling of small components. All the options from the KUKA robot range are naturally also available for these robots.

KR 5 scara R350
The KR 5 scara R350 has a reach of 350 mm with a payload of 5 kg and a high positioning accuracy of under 0.02 mm. The robot itself only has a footprint of approx. 150 x 150 mm. ...more
KR 5 scara R550
The KR 5 scara R550 has a reach of 550 mm with a payload of 5 kg and a high positioning accuracy of under 0.02 mm. The KUKA SCARAs combine the world’s fastest and ...more
KR 10 scara R600
The fast KR 10 scara R600 has a reach of 600 mm with a payload of 10 kg and a high positioning accuracy of under 0.02 mm. This compact 4-axis robot combines short cycle times and ...more
KR 10 scara R850
The fast KR 10 scara R850 has a reach of 850 mm with a payload of 10 kg and a high positioning accuracy of under 0.02 mm. This compact 4-axis robot combines short cycle times and ...more

Brochure

Small Robots - robots for small loads with high-end KUKA technology. (PDF) 
Small Robots

Back Recommend this page
Print version
Top
© Copyright 2008
KUKA Robot Automation Sdn Bhd South East Asia Regional Office
All rights reserved
 
Home Sitemap Imprint / Privacy Policy Search Contact
KUKA Robot Automation Sdn Bhd South East Asia Regional Office
Phone: +60 3 8061-0613
Fax: +60 3 8061-7386