|
Many tasks which previously were the sole preserve of linear feed systems can now also be carried out by flexible KUKA shelf-mounted robots. For example, the robot can be integrated into an injection-molding machine, a die-casting machine or a machine tool.
| Payload 30 kg Supplementary load 35 kg |  |
| | Max. reach 2233 mm |  |
|
- Number of axes 6
Reapeatability <±0,15 mm
- Weight 600 kg
Mounting positions Floor, ceiling |  |
|
 |
|