KUKA Industrial Robots
KUKA Industrial Robots - Stainless Steel Robots KUKA Industrial Robots - Stainless Steel Robots
Downloads 
Contact 
MalaysiaProductsIndustrial RobotsSpecial ModelsStainless Steel Robots
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
Customer Support
Training
Sales

Stainless Steel Robots

   

The exclusive use of stainless steel on all surfaces, together with the high IP rating, makes our stainless steel products suitable for all fields of application with stringent requirements as to hygiene, sterility and absence of particles. The stainless steel products can thus be used not only in the foodstuffs industry, but also in fields such as medicine. The stainless steel products can be cleaned with all the usual chemical agents and high-pressure cleaning equipment, offering maximum flexibility in the range of uses of the stainless steel products.

KR 15 SL
The exclusive use of stainless steel on all surfaces, together with the high IP rating, makes the KR 15 SL suitable for all fields of application with stringent requirements as to hygiene, sterility and absence of particles – such as in the foodstuffs industry or the field of medicine. ...more

Brochure

KUKA Robots for the food supply chain. (PDF) 

Back Recommend this page
Print version
Top
© Copyright 2008
KUKA Robot Automation Sdn Bhd South East Asia Regional Office
All rights reserved
 
Home Sitemap Imprint / Privacy Policy Search Contact
KUKA Robot Automation Sdn Bhd South East Asia Regional Office
Phone: +60 3 8061-0613
Fax: +60 3 8061-7386