KUKA Industrial Robots
KUKA Industrial Robots - Application KUKA Industrial Robots - Application
Downloads 
Contact 
MalaysiaProductsSoftwareApplication
Company
Press/Events
Products
Industrial Robots
Controllers
Software
And More
Robot Systems
Solutions
Customer Support
Training
Sales

APPLICATION

   

KUKA.LaserCut

Technologie for laser cutting: once KUKA.LaserCut has been set up, additional commands are available. These commands support the programmer in the creation of robot programs which use laser functions. Commands for switching the laser on and off, control of a distance sensor system, the setting of the gas pressure and  the programming of simple geometric figures are supported.

KUKA.LaserWeld

KUKA.LaserWeld is a time-saving and easy-to-operate programming support package with a modular structure for laser welding with KUKA robots. User-friendly inline forms and parameter lists make for easy inputting, setting and modification of parameters. In addition to the functions for laser welding applications, KUKA.LaserWeld also contains an independent configuration program and various modules help you create applications. The integration of laser welding systems into the KUKA KR C2 robot controllers allows the programming of all important functions.

KUKA.GlueTech

KUKA.GlueTech packages are used for controlling a range of different dispensing controllers. Depending on the capabilities of the dispensing controller used, a range of ready-made functions is available, from simple opening and closing of the adhesive gun to checking the quantity of adhesive dispensed. To simplify operator control, these functions are offered to the programmer in dialog form. A configuration tool is provided for fast commissioning. This tool provides input masks, for example, for the configuration of any input/outputs or seam-specific parameters that may be required.


KUKA.ArcTech

KUKA.ArcTech is a welding technology package for controlling power sources with program number control. This package has been specially developed for use with cooperating robots and enables the simultaneous operation of up to three robots that are in communication with one another. The package is further characterized by its high degree of operating convenience. The setup procedures are simplified by means of a configuration tool. Safe operation with the Shared Pendant is supported by the wide range of available operating and simulation modes for convenient teaching, and detailed, cause-specific messages including indication of the originator. The technology package is also available, with all its user-friendly features, to users of single applications.

KUKA.PalletTech

Shortening the distance from application to program. The KUKA.PalletTech® intelligent palletizing software and the KUKA robot controller KR C2 ensure easy and efficient implementation of your application. As the second generation of the PC-based robot controller, the KR C2 offers you even more flexibility and power. It can be used to control an entire line, and can be integrated into higher-level structures via a field bus. Moreover, all of the standard interfaces for gripper, vision, and sensor systems are also provided. Programming is easy with the Windows user interface – and with the new "Icon Editor" program, which allows programming and operator control using an intuitive set of symbols.

KUKA.LaserCut