|
 |

KUKA.Conveyor |
|
|
"KUKA.Conveyor" enables the robot to synchronize its program execution (movements, logic and I/O handling) with an externally controlled conveyor. The robot can interact with two conveyors, each of them may have a linear or a circular form. The robot can follow only one conveyor at a time, but it can keep track of both conveyors. The counter is connected to the controller via CAN bus. For referencing and triggering, a synchronization switch, e.g. a light barrier, is necessary.
  | Range of application |
 |
- to do all kinds of processing work on pieces on a running conveyor,
- to transfer work pieces from one to another,
- to remove work pieces from a for further local processing,
- to position work pieces on a running after local processing,
- etc.
|
 |
|
 |
 | | KUKA.Conveyor |  |
|
 |
 |
 |
|
 |
|
 |
|
 |