Product range
As a robotics pioneer, the KUKA Robot Group is one of the leading suppliers of industrial robotics. KUKA today offers a uniquely wide range of industrial robots and robot systems, covering all common payload categories and robot types. This means that KUKA always offers you the robot that is exactly customized for your application and industry, for example six-axis robots of all sizes, palletizers, gantry robots, cleanroom robots, robots made of stainless steel, heat-resistant robots, SCARA robots or welding robots. For standard or shelf-mounted robots and heavy-duty versions, mounting is possible on the floor or on the ceiling, making them multifunctional and flexible. The modular structure of KUKA robots means they can quickly and easily be reconfigured for other tasks. All robots operate with a dependable PC-based control platform. This PC-based robot controller (KR C) allows you to use all the advantages of PC technology, such as remote diagnosis, Microsoft Windows interface, field bus, Soft PLC, OPC Server and much more.  The standards set here by KUKA have convinced robot users worldwide and have made KUKA a world leader in the field of industrial robots with PC-based controllers. Our robot product range is complemented by task-related additional applications and by so-called hub technologies, based on the intelligent networking of controllers. Irrespective of the individual technologies involved, KUKA's product portfolio is characterized by an integrated system philosophy, top safety and reliability, a uniform look and feel, common operator control devices, and consistent maintenance and upgrade concepts. Finally, our international network of qualified system partners, robot integrators and system builders from the widest variety of industries serves to guarantee a robot solution, or a complete solution, that is exactly tailored to your requirements.  We offer practical assistance in the implementation of your automation projects. Contact us.

Direct links

KUKA Industrial Robots
KUKA Industrial Robots - Industrial Robots KUKA Industrial Robots - Industrial Robots
Downloads 
Contact 
United KingdomProductsIndustrial Robots
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
Our Industrial Robots

   

Small Robots

Low Payloads (6 kg to 16 kg)

Whether it’s the speedy 4-axis SCARAs or the flexible 6-axis jointed-arm robots, these compact, space-saving robots from KUKA are among the fastest and most reliable robots in their class. ...more
KUKA robots with low payloads are particularly suitable for small-scale activities such as component testing, assembly of small parts, or grinding, polishing and bonding. ...more

Medium Payloads (30 kg to 60 kg)

High Payloads (100 kg to 240 kg)

Potential applications for medium payload robots range from simple handling tasks to complex operations such as measuring air currents in the wind tunnel or sewing leather seat covers. ...more
KUKA robots from the high payload range are particularly sought after for spot welding, handling and loading/unloading tasks. Their long reach and great flexibility make them indispensable partners. ...more

Heavy Duty (360 kg to 1000 kg)

Special Models

With payloads of up to 1000 kg, these robots can e.g. handle side panels in automotive body-in-white construction or, in the palletizing variant, carry out tasks in the beverage or building materials industries. ...more
KUKA robots are available not just as standard models, but also, for specific requirements, as shelf-mounted, palletizing or press-to-press robots, as well as a version for foundry applications. ...more

Select your product


KUKA Robotic Tour

KUKA Robotic Tour

Robot Range

All KUKA robots and their applications at a glance. ...more 
Robot Range

Used Robots

We can supply robots that already have the benefit of experience. Information on buying and selling used robots.
Back Recommend this page
Print version
Top
© Copyright 2008
KUKA Automation + Robotics
All rights reserved
 
Home Sitemap Imprint / Privacy Policy Search Contact
KUKA Automation + Robotics
Phone: +44 121 585-0800
Fax: +44 121 585-0900