KUKA Industrial Robots
KUKA Industrial Robots - Heavy Duty KUKA Industrial Robots - Heavy Duty
Downloads 
Contact 
United KingdomProductsIndustrial RobotsHeavy Duty
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
Heavy Duty (360 kg to 1000 kg)

   

With payloads of up to 1000 kg, these robots can e.g. handle side panels in automotive body-in-white construction or, in the palletizing variant, carry out tasks in the beverage or building materials industries.

KR 360-2
In the beverage industry, for example, the robot frees the employees from physically strenuous, monotonous activities, which were associated with a high risk of injury. ...more
KR 360 450-2 PA
Palletizing or depalletizing, mixed or unmixed, cardboard or plastic containers – the KR 360 450-2 PA will meet your requirements, too. ...more
KR 360 L150-2 P
Due to their enormous range, our press-to-press robots are ideally suited to the loading and unloading of even large components in press lines. ...more
KR 500-2
The KR 500-2 features a significantly higher payload, a greatly enhanced work envelope and a considerable extension of the reference load center distances. ...more
KR 500 570-2 PA
With a payload of up to 570 kg, the KR 500 570-2 PA is the champion of the heavy-duty robots. ...more
KR 1000 titan
The KR 1000 titan is the strongest and biggest 6-axis robot available on the market. With a payload of up to 1000 kg, it is used primarily in the glass, foundry, building materials and automotive industries. ...more

Brochure

KUKA heavy duty robots (PDF) 

Back Recommend this page
Print version
Top
© Copyright 2008
KUKA Automation + Robotics
All rights reserved
 
Home Sitemap Imprint / Privacy Policy Search Contact
KUKA Automation + Robotics
Phone: +44 121 585-0800
Fax: +44 121 585-0900