KUKA Industrial Robots
KUKA Industrial Robots - KR 360-2 KUKA Industrial Robots - KR 360-2
Downloads 
Contact 
United KingdomProductsIndustrial RobotsHeavy DutyKR 360-2
Company
Press/Events
Products
Industrial Robots
Small Robots
Low Payloads
Medium Payloads
High Payloads
Heavy Duty
Special Models
Controllers
Software
And More
Robot Systems
Solutions
Customer Services
Training
Sales

KR 360-2

   

In the beverage industry, for example, the robot frees the employees from physically strenuous, monotonous activities, which were associated with a high risk of injury.

Loads
Payload                        240/280/360 kg
Supplementary load      50 kg
Working envelope
Max. reach                   3326/3076/2826mm
Other data and variants
Number of variants        6
Repeatability                <±0,15 mm
Weight                         2385/2370/2350 kg
Mounting positions         Floor, ceiling

Foundry
Palletizer
KUKA Robot KR 360-2
Further information
Data sheet
Specification
CAD files
Solutions database
Solutions with robots in the area: Heavy duty (360-1000 kg)

Fields of application
Handling, loading and unloadingPackaging and order pickingOther handling operations
Spot weldingLaser weldingOther welding processes
Painting, surface treatmentMetal casting machines, foundry plantsPainting, enameling
Application of adhesives and sealantsOther coating operationsMachining
Laser cuttingWaterjet cuttingMachining
Other machining operationsAssemblyFastening
Service applicationsOther applicationsForging plants
Cutting machine toolsHandling for other machinesMeasuring, testing and inspection
Suitable for this application
After consultation with KUKA
Not suitable for this application

Back Recommend this page
Print version
Top
© Copyright 2008
KUKA Automation + Robotics
All rights reserved
 
Home Sitemap Imprint / Privacy Policy Search Contact
KUKA Automation + Robotics
Phone: +44 121 585-0800
Fax: +44 121 585-0900