KUKA Industrial Robots
KUKA Industrial Robots - Low Payloads KUKA Industrial Robots - Low Payloads
Downloads 
Contact 
United KingdomProductsIndustrial RobotsLow Payloads
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
Low Payloads (6 kg to 16 kg)

   

KUKA robots with low payloads are particularly suitable for small-scale activities such as component testing, assembly of small parts, or grinding, polishing and bonding.

KR 5 arc
The new KUKA KR 5 arc rounds off the range of KUKA robots at the lower end. Its payload of 5 kg makes it outstandingly well-suited to standard arc welding tasks. ...more
KR 5 arc HW (Hollow Wrist)
KUKA Roboter presents the absolute specialist for arc welding: the KR 5 arc HW (Hollow Wrist). This new robot type offers several features that put it in a class of its own. ...more
KR 6
The KR 6 is a masterful mover with a fist-shaped work envelope, and is ideal for the implementation of cost-effective, space-saving system concepts. ...more
KR 6 KS
For installation on a machine, the shelf-mounted robots of type KS offer a greater depth of working envelope in a downward direction as well as reduced overall height of the robot – compared with the K type. ...more
KR 6 ARC
With the KR 6 ARC, KUKA offers an attractively-priced robot that is specially optimized for arc welding. With its payload of 6 kg, it has sufficient reserves for mounting the welding equipment on the robot. ...more
KR 15 SL
The exclusive use of stainless steel on all surfaces, together with the high IP rating, makes the KR 15 SL suitable for all fields of application with stringent requirements as to hygiene, sterility and absence of particles – such as in the foodstuffs industry or the field of medicine. ...more
KR 16
Due to its versatility and flexibility, the KR 16 is at home in most of the manufacturing industries – both automotive sub suppliers and non-automotive. ...more
KR 16 S
More powerful drives in the KUKA controller for axes 1, 2 and 3 enable the Speed version of the KR 16 product family to achieve up to 18% shorter cycle times. ...more
KR 16 KS
For installation on a machine, the shelf-mounted robots of type KS offer a greater depth of working envelope in a downward direction as well as reduced overall height of the robot – compared with the K type. ...more
KR 16 L6
There are low-payload applications in which the reach is a decisive factor. For such cases, KUKA offers you the L models KR 16 L6, with a reach of up to 1.9 m, and KR 30 L16 with a reach of up to 3.1 m. ...more

1 | 2 |

Back Recommend this page
Print version
Top
© Copyright 2008
KUKA Automation + Robotics
All rights reserved
 
Home Sitemap Imprint / Privacy Policy Search Contact
KUKA Automation + Robotics
Phone: +44 121 585-0800
Fax: +44 121 585-0900