KR 16 L6

KR 16 L6

   

There are low-payload applications in which the reach is a decisive factor. For such cases, KUKA offers you the L models KR 16 L6, with a reach of up to 1.9 m, and KR 30 L16 with a reach of up to 3.1 m.

Loads

Payload                        6 kg
Supplementary load      10 kg

Working envelope
Max. reach                  1911 mm
Other data and variants
Number of axes            6
Repeatability                <±0,1 mm

Weight                        240 kg
Mounting positions        Variable

Basic model
ARC Welding


KUKA Robot KR 16 L6
Further information
Data sheet
Specification
CAD files
Solutions database
Solutions with robots in the area: Low payloads (6-16 kg)

Fields of application
Handling, loading and unloadingPackaging and order pickingOther handling operations
Painting, surface treatmentMetal casting machines, foundry plantsPainting, enameling
Application of adhesives and sealantsOther coating operationsMachining
AssemblyFasteningPlastics processing machines
Inserting, mountingService applicationsOther applications
Cutting machine toolsHandling for other machinesMeasuring, testing and inspection
Suitable for this application
After consultation with KUKA
Not suitable for this application


URL:
http://www.kuka.com/united_kingdom/en/products/industrial_robots/low/kr16_l6/start.htm
© KUKA Automation + Robotics
All rights reserved