KR 16 S

KR 16 S

   

More powerful drives in the KUKA controller for axes 1, 2 and 3 enable the Speed version of the KR 16 product family to achieve up to 18% shorter cycle times.

Loads
Payload                        16 kg
Supplementary load       10 kg
Working envelope
Max. reach                    1611 mm
Other data and variants
Number of axes            6
Repeatability                <±0,1 mm
Weight                         235 kg
Mounting positions        Floor
KUKA Robot KR 16 S
Further information
Data sheet
Solutions database
Solutions with robots in the area: Low payloads (6-16 kg)

Fields of application
Handling, loading and unloadingPackaging and order pickingOther handling operations
Welding and solderingArc weldingSpot welding
Laser weldingOther welding processesSoldering
Painting, surface treatmentMetal casting machines, foundry plantsPainting, enameling
Application of adhesives and sealantsOther coating operationsMachining
Laser cuttingWaterjet cuttingMachining
Other machining operationsAssemblyFastening
Plastics processing machinesInserting, mountingOther assembly/disassembly operations
Service applicationsOther applicationsForging plants
Forming machine toolsCutting machine toolsHandling for other machines
Measuring, testing and inspectionPalletizing 
Suitable for this application
After consultation with KUKA
Not suitable for this application


URL:
http://www.kuka-robotics.com/united_kingdom/en/products/industrial_robots/low/kr16_s/start.htm
© KUKA Automation + Robotics
All rights reserved