KR 5 arc HW (Hollow Wrist)

KR 5 arc HW (Hollow Wrist)

   

KUKA Roboter presents the absolute specialist for arc welding: the KR 5 arc HW (Hollow Wrist). This new robot type offers several features that put it in a class of its own. The 50 mm opening in the arm and wrist, for example, allows the arc welding dress package to be routed in the protective interior of the arm. This not only shields the dress package from mechanical influences, but also prevents undesirable whiplash motion during reorientation of the robot. Both torsion-type dress packages and infinitely rotating arc welding dress packages are possible. For the user, this means not only improved component accessibility and optimal protection of the dress package, but also simplified offline programming.

Loads
Payload                        5 kg
Supplementary load       12 kg
Working envelope
Max. reach                   1423 mm
Other data and variants
Number of axes            6
Repeatability                <±0,1 mm
Weight                         120 kg
Mounting positions        Floor, ceiling
                                  Angle ± 15°
IP                               54
KUKA Robot KR 5 arc HW
Further information
Data sheet

Fields of application
Handling, loading and unloadingPackaging and order pickingOther handling operations
Welding and solderingArc weldingSpot welding
Laser weldingOther welding processesSoldering
Painting, surface treatmentMetal casting machines, foundry plantsPainting, enameling
Application of adhesives and sealantsOther coating operationsMachining
Laser cuttingWaterjet cuttingMachining
Other machining operationsAssemblyFastening
Plastics processing machinesInserting, mountingOther assembly/disassembly operations
Service applicationsOther applicationsForging plants
Forming machine toolsCutting machine toolsHandling for other machines
Measuring, testing and inspectionPalletizing 
Suitable for this application
After consultation with KUKA
Not suitable for this application


URL:
http://www.kuka.com/united_kingdom/en/products/industrial_robots/low/kr5_arc_hw/start.htm
© KUKA Automation + Robotics
All rights reserved