KUKA Industrial Robots
KUKA Industrial Robots - Medium Payloads KUKA Industrial Robots - Medium Payloads
Downloads 
Contact 
United KingdomProductsIndustrial RobotsMedium Payloads
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
Medium Payloads (30 kg to 60 kg)

   

Popular applications for medium payload robots range from simple handling tasks to complex operations such as measuring air currents in the wind tunnel or sewing leather seat covers.

KR 30-3
The KR 30-3 is a masterful mover with a fist-shaped work envelope, and is ideal for the implementation of cost-effective, space-saving system concepts. ...more
KR 30-3 KS
For installation on a machine, the shelf-mounted robots of type KS offer a greater depth of working envelope in a downward direction as well as reduced overall height of the robot – compared with the K type. ...more
KR 30 HA (High Accuracy)
Designed for high-precision specifications, HA series robots are particularly suitable for laser applications or the gauging of components. ...more
KR 30 L16-3
There are low-payload applications in which the reach is a decisive factor. For such cases, KUKA offers you the L models KR 16 L6, with a reach of up to 1.9 m, and KR 30 L16-3 with a reach of up to 3.1 m. ...more
KR 40 PA
It really stacks up: the new KUKA palletizing robot is capable of stacking europallets up to 1,6 m net height. ...more
KR 50 PA
Palletizing or depalletizing, mixed or unmixed, cardboard or plastic containers – the KR 50 PA will meet your requirements, too. ...more
KR 60-3
The KR 60-3 is a masterful mover with a fist-shaped work envelope, and is ideal for the implementation of cost-effective, space-saving system concepts. ...more
KR 60-3 KS
For installation on a machine, the shelf-mounted robots of type KS offer a greater depth of working envelope in a downward direction as well as reduced overall height of the robot – compared with the K type. ...more
KR 60 HA (High Accuracy)
Designed for high-precision specifications, HA series robots are particularly suitable for laser applications or the gauging of components. ...more

Back Recommend this page
Print version
Top
© Copyright 2008
KUKA Automation + Robotics
All rights reserved
 
Home Sitemap Imprint / Privacy Policy Search Contact
KUKA Automation + Robotics
Phone: +44 121 585-0800
Fax: +44 121 585-0900