KUKA Industrial Robots
KUKA Industrial Robots - KR 30 HA (High Accuracy) KUKA Industrial Robots - KR 30 HA (High Accuracy)
Downloads 
Contact 
United KingdomProductsIndustrial RobotsMedium PayloadsKR 30 HA (High Accuracy)
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
KR 30 HA (High Accuracy)

   

Designed for high-precision specifications, HA series robots are particularly suitable for laser applications or the gauging of components.

Loads
Payload                        30 kg
Supplementary load       35 kg

Working envelope
Max. reach                  2033 mm
Other data and variants
Number of axes             6
Repeatability                <±0,1 mm
Weight                         665 kg
Mounting positions         Floor, ceiling
KUKA Robot KR 30 HA (High Accuracy)
Further information
Data sheet
Specification
CAD files
Solutions database
Solutions with robots in the area: Medium payloads (30-60 kg)

Fields of application
Handling, loading and unloadingPackaging and order pickingOther handling operations
Laser weldingOther welding processesSoldering
Painting, surface treatmentApplication of adhesives and sealantsOther coating operations
MachiningLaser cuttingWaterjet cutting
MachiningOther machining operationsAssembly
FasteningService applicationsOther applications
Handling for other machinesMeasuring, testing and inspection 
Suitable for this application
After consultation with KUKA
Not suitable for this application

Back Recommend this page
Print version
Top
© Copyright 2008
KUKA Automation + Robotics
All rights reserved
 
Home Sitemap Imprint / Privacy Policy Search Contact
KUKA Automation + Robotics
Phone: +44 121 585-0800
Fax: +44 121 585-0900