KUKA Industrial Robots
KUKA Industrial Robots - KR 5 scara R550 KUKA Industrial Robots - KR 5 scara R550
Downloads 
Contact 
United KingdomProductsIndustrial RobotsSmall RobotsKR 5 scara R550
Company
Press/Events
Products
Industrial Robots
Small Robots
Low Payloads
Medium Payloads
High Payloads
Heavy Duty
Special Models
Controllers
Software
And More
Robot Systems
Solutions
Customer Services
Training
Sales

KR 5 scara R550

   

The KR 5 scara R550 has a reach of 550 mm with a payload of 5 kg and a high positioning accuracy of under 0.02 mm. The KUKA SCARAs combine the world’s fastest and best-selling SCARA manipulators with the world’s most dependable and best-selling PC-based robot controller.

Loads and z-stroke
Payload                        5 kg
z-stroke                        200 mm / 320 mm
Working envelope
Max. reach                   550 mm
Other data and variants
Number of axes             4
Repeatability                <±0,02 mm
Weight                         20 kg
Mounting positions         Floor
Controller                     KR C2sr
Speed                          max. 7,1 m/s
KUKA Robot KR 5 scara R550
Further information
Brochure
Data sheet
Specification

Fields of application
Handling, loading and unloadingPackaging and order pickingOther handling operations
SolderingPainting, surface treatmentApplication of adhesives and sealants
Other coating operationsMachiningAssembly
FasteningPlastics processing machinesInserting, mounting
Service applicationsOther applicationsHandling for other machines
Measuring, testing and inspectionPalletizing 
Suitable for this application
After consultation with KUKA
Not suitable for this application

Back Recommend this page
Print version
Top
© Copyright 2008
KUKA Automation + Robotics
All rights reserved
 
Home Sitemap Imprint / Privacy Policy Search Contact
KUKA Automation + Robotics
Phone: +44 121 585-0800
Fax: +44 121 585-0900