KUKA Industrial Robots
KUKA Industrial Robots - KR 5 sixx R850 KUKA Industrial Robots - KR 5 sixx R850
Downloads 
Contact 
United KingdomProductsIndustrial RobotsSmall RobotsKR 5 sixx R850
Company
Press/Events
Products
Industrial Robots
Small Robots
Low Payloads
Medium Payloads
High Payloads
Heavy Duty
Special Models
Controllers
Software
And More
Robot Systems
Solutions
Customer Services
Training
Sales

KR 5 sixx R850

   

With a reach of 850 mm, this compact, space-saving 6-axis robot combines high speed and accuracy with a long range. And it goes without saying that it also utilizes all the advantages of the world’s most dependable and best-selling PC-based control platform from KUKA.

Loads
Payload                        5 kg
Working envelope
Max. reach                    850 mm
Other data and variants
Number of axes            6
Repeatability                <±0,03 mm
Weight                         29 kg
Mounting positions         Floor, ceiling
Controller                     KR C2sr
Speed                          max. 7,6 m/s
KUKA Robot KR 5 sixx R850
Further information
Brochure
Data sheet
Specification

Fields of application
Handling, loading and unloadingPackaging and order pickingOther handling operations
Welding and solderingArc weldingOther welding processes
SolderingPainting, surface treatmentMetal casting machines, foundry plants
Painting, enamelingApplication of adhesives and sealantsOther coating operations
MachiningOther machining operationsAssembly
FasteningPlastics processing machinesInserting, mounting
Service applicationsOther applicationsCutting machine tools
Handling for other machinesMeasuring, testing and inspection 
Suitable for this application
After consultation with KUKA
Not suitable for this application

Back Recommend this page
Print version
Top
© Copyright 2008
KUKA Automation + Robotics
All rights reserved
 
Home Sitemap Imprint / Privacy Policy Search Contact
KUKA Automation + Robotics
Phone: +44 121 585-0800
Fax: +44 121 585-0900