KUKA Industrial Robots
KUKA Industrial Robots - Special Models KUKA Industrial Robots - Special Models
Downloads 
Contact 
United KingdomProductsIndustrial RobotsSpecial Models
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
KUKA robots are available not just as standard models, but also, for specific requirements, as shelf-mounted, palletizing or press-to-press robots, as well as a version for foundry applications. These special models increase productivity still further as they are optimally adapted to their respective applications.

ARC Welding RobotsPalletizing Robots
Specially adapted to arc welding, KUKA’s ARC robots offer optimized solutions at attractive prices. Having a payload capacity of 6 kg ...more
KUKA’s many years of experience in palletizing offer you new possibilities in the field of palletizing and depalletizing. ...more
Press-To-Press RobotsShelf-Mounted Robots
Due to their enormous range, our press-to-press robots are ideally suited to the loading and unloading of even large components ...more
Many tasks which previously were the sole preserve of linear feed systems can now also be carried out by flexible KUKA ...more
Cleanroom RobotsFoundry Robots
With its cleanroom robots, KUKA offers flexible standard solutions for fields of application in which, until now, customers had little ...more
When the heat is on, KUKA robots in the foundry version get the job done without even breaking a sweat. Far from it: for years they have ...more
SCARA RobotsJet Robots (Gantry Robots)
KUKA SCARA robots can be used wherever maximum precision and speed are required. The fastest in their class, they ...more
The KUKA Jet (Gantry Robots) series, as a combination of linear unit and jointed-arm robot, stands out for its maximized work ...more
Stainless Steel RobotsATEX-compliant Robots
The exclusive use of stainless steel on all surfaces, together with the high IP rating, makes our stainless steel products suitable for ...more
With its specially equipped EX robots, KUKA offers a custom-tailored solution for automation in potentially ...more
High-accuracy robots
Designed for high-precision specifications, HA series robots are particularly suitable for laser applications or the ...more
Select your product


Back Recommend this page
Print version
Top
© Copyright 2008
KUKA Automation + Robotics
All rights reserved
 
Home Sitemap Imprint / Privacy Policy Search Contact
KUKA Automation + Robotics
Phone: +44 121 585-0800
Fax: +44 121 585-0900